IESNA:LM-63-2002
[TEST]P1296060
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R25W2N902750DE010 E3DLP1GPH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 2700K CCT AND, 90CRI , E3DLP1GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]218
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
360.9 360.9 359.2 355.5 350.7 345 337.5 329 319.1 309.3
298.7 286.5 273.9 261.4 248.8 235.5 204.3 176 150.6 128.5
107.7 88.7 71.4 55.7 42.5 31.6 23.1 17 12.9 9.9
8.2 7.1 6.1 5.4 4.4 4.1 3.4 2.7 2.4 2
1.7 1 0.7 0.7 0.3 0
